Loading...

TORX Driver Set EA683SK

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16942. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・8 tools
・Size…T8・T10・T15・T20・T25・T27・T30・T40
・Shaft length…100mm(T8 is 75mm)
・Length…165 to 203mm

TORX Driver Set EA683SK | ESCO | MISUMI India