[6 Pcs] Screwdriver Set EA683SA-700

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16928. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・ Set of 6 pcs
・(+)Driver(tip x shaft dia.)-#1x5mm:(shaft length)-75mm
・(+)Driver(tip x shaft dia.)-#2x6mm:(shaft length)-100mm
・(+)Driver(tip x shaft dia.)-#2x6mm:(shaft length)-150mm
・(-)Driver(blade width x thickness)-5.0×0.9mm:(shaft length)-75mm
・(-)Driver(blade width x thickness)-5.0×0.9mm:(shaft length)-100mm
・(-)Driver(blade width x thickness)-6.0×1.1mm:(shaft length)-150mm