Loading...

[6 Pcs] Screwdriver Set EA683SA-600

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16927. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・ Set of 6 pcs
・(+)Driver-#1x5mm(shaft length:75mm), #2x6mm(shaft length:100mm), #3x8mm(shaft length:150mm)
・(-)Driver-5.0x0.9mm(shaft length:75mm), 6.0x1.1mm(shaft length:100mm), 8.0x1.4mm(shaft length:150mm)
・Material-Shaft:chromemolybdenum steel, Handle:hard resin
・Tip with magnet

[6 Pcs] Screwdriver Set EA683SA-600 | ESCO | MISUMI India