Loading...

910g Ball Pin Hammer EA683PK-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16919. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Fiber glass handle
・Weight(g)-910
・Head dia.-40mm
・Length-390

910g Ball Pin Hammer EA683PK-3 | ESCO | MISUMI India