Loading...

45mm/520g Dead Blow Rubber Hammer EA683PJ-45

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16914. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Rubber
・Weight(g)-520
・Head dia.-45mm
・Length-286