Loading...

28mm Plastic Hammer EA683PH-28

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16909. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material…Head:Plastic, Handle:woodHandle
・Weight(g)…162
・Head dia.…28mm
・Length…300mm
・Accessories head…Soft(EA683PH-128),Haed(EA683PH-228)

28mm Plastic Hammer EA683PH-28 | ESCO | MISUMI India