Loading...

20, 22, 25mm Chisel EA683PB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16887. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade width x Length-20 x 200mm, 22 x 250mm ,25 x 300mm
・Material-Chrome-vanadium steel