Loading...

T40 BORE TORX Key Wrench EA683EC-40

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16871. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With tamper resistant.
・E:9pcs, E-2:8pcs.
・Size-T40
・Length(mm)-124