Loading...

Hexagonal Key Wrench (Folding) (8 pcs) EA683AH

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16858. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Case length-110mm
・Max. shaft length-56mm
・Dim.…1.5, 2, 2.5, 3, 4., 5, 6, 8mm

Hexagonal Key Wrench (Folding) (8 pcs) EA683AH | ESCO | MISUMI India