Loading...

Hexagonal Key Wrench (with Ball Point) EA683AD

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16834. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・With ball point
・Overall length (mm)…75 to 182

Hexagonal Key Wrench (with Ball Point) EA683AD | ESCO | MISUMI India