Loading...

4 mm Hexagonal Wrench(Long, With Ball Point) EA683AB-4

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16819. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With ball point
・Size(mm)-4
・Length(mm)-144

4 mm Hexagonal Wrench(Long, With Ball Point) EA683AB-4 | ESCO | MISUMI India