Loading...

Long Hexagonal Key Wrench (With Ball Point) EA683AB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16813. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・With ball point
・Overall length (mm)…91 to 233