Loading...

Heavy-duty Hand Riveter EA682TB

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16796. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Compatible Rivet Dia. …3.2・4.0・4.8・6.0・6.4mm
・Full length …330mm
・Tough Made-Steel
・Rivets With Large Diameter Can Be Easily Set.
・Collection With a bottle

Heavy-duty Hand Riveter EA682TB | ESCO | MISUMI India