Loading...

Snap Ring Pliers (For Hole) EA682SB-1A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16791. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Ring Dia. …8 To 10mm
・Full length …125mm
・Material …Hammering Chrome-Vanadium Steel
・Hole
・Straight