Snap Ring Pliers For Hole [90°] EA682SB-11A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16787. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Tip The angle …90°
・Ring Dia. …8 To 10mm
・Full length …125mm
・Material …Hammering Chrome-Vanadium Steel
・Hole