Loading...

Snap Ring Pliers For Shaft [90°] EA682SA-11A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16779. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Tip The angle …90°
・Ring Dia. …8 To 10mm
・Full length …125mm
・For axes