Loading...

[Long Nose] Locking Pliers EA682LC-9

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16773. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Handle : chromium molybdenum steelJaw : alloy steel
・Length…225mm
・Max. opening…79mm