Loading...

Locking pliers EA682LA-10

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16767. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Handle : chromium molybdenum steelJaw : alloy steel
・Length…222mm
・Max. opening…48mm