Loading...

200mm Wire Stripper EA682JA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16760. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With spring
・Capacity(dia.mm)-1.0, 1.6, 2.0, 2.6, 3.2
・Length(mm)-204

200mm Wire Stripper EA682JA | ESCO | MISUMI India