Loading...

Long nose Pliers EA682CA-150

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16743. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome nickel steel
・Length (mm)…160mm
・Wire cut capacity…Dia. 1.6mm

Long nose Pliers EA682CA-150 | ESCO | MISUMI India