Loading...

Long Nose Pliers EA682C-140A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16741. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material …Chrome Nickel Steel
・Full length …137mm
・Cutting Capacity …Copper wire :Dia 1.5mm,Steel Wire :Dia 1.3mm,Steel Line :Dia 1.0mm
・Weight …95g

Long Nose Pliers EA682C-140A | ESCO | MISUMI India