Loading...

Nippers EA682BF-150

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16739. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Straight blade
・Material-Chrome nickel steel
・Overall length(mm)-150
・Cutting capacity(resin)-Dia.5mm