Loading...

Nippers EA682BF-125

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16738. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Straight blade
・Material-Chrome nickel steel
・Overall length(mm)-125
・Cutting capacity(resin)-Dia.3mm

Nippers EA682BF-125 | ESCO | MISUMI India