Loading...

Pipe Wrench EA680P-450

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16725. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Forged iron
・Length (mm)…410
・Pipe OD…60mm
・Weight…2.3kg