Loading...

Adjustable Wrench EA680-375

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16715. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome vanadium steel
・Length…375mm
・Max. opening…44mm

Adjustable Wrench EA680-375 | ESCO | MISUMI India