Loading...

Adjustable Wrench EA680-100

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16713. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Chrome vanadium steel
・Length…100mm
・Max. opening…13mm