Parts Tray [8 pcs] EA661CJ-10

Parts Tray [8 pcs] EA661CJ-10

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material-High-impact resistance plastic
・Resistant to chemicals
・ Can be vertically stacked.
・Name card insertable (Please prepare cards on your own.)
・OD.(mm)W x D x H-312 x 470 x 184
・Qty. per unit-8 pcs
・Color-Red

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA661CJ-10
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)