Extra Heavy-Duty Waterproof Case EA657-151NF

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16673. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・With cart handle and casters
・IP67
・Color…Black
・Dim. (inside)…501 x 279 x 193mm
・Dim. (outside)…559 x 351 x 229mm
・Weight…5.4kg