Loading...

Extra Heavy-Duty Waterproof Case EA657-150

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16671. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・IP67
・Color…Black
・Dim. (inside)…425 x 284 x 155mm
・Dim. (outside)…470 x 357 x 176mm
・Weight…3.2kg

Extra Heavy-Duty Waterproof Case EA657-150 | ESCO | MISUMI India