Loading...

Extra Heavy-Duty Waterproof Case EA657-140NF

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16665. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・IP67
・Color…Black
・Dim. (inside)…300 x 225 x 132mm
・Dim. (outside)…339 x 295 x 152mm
・Weight…1.8kg

Extra Heavy-Duty Waterproof Case EA657-140NF | ESCO | MISUMI India