Loading...

Water Pump Plier EA642ZA-15

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16643. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Length-260mm
・Max. opening-40mm
・1000V insulation

Water Pump Plier EA642ZA-15 | ESCO | MISUMI India