[Explosion-Proof] 6 Pcs Toolkit EA642XA-6

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16639. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Aluminum bronze,beryllium copper alloy
・Screwdriver-(-)8mm, shaft length 80mm,total length 170mm
・Screwdriver-(+)#2, shaft length 105mm, total length 190mm
・165mm combination pliers
・203mm adjustable wrench, max opening 29mm
・428g hammer, length 230mm
・255mm water pump pliers, max opening 45mm