Loading...

[Explosion-Proof] Valve Wheel Hook EA642TL-28

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16633. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Claw ID x H…80 x 136mm
・Length…800mm

[Explosion-Proof] Valve Wheel Hook EA642TL-28 | ESCO | MISUMI India