Loading...

(1/2")[Explosion-Proof] Socket Wrench Set EA642LM

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16545. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Socket-8, 10, 12, 13, 14, 17,19, 22, 24, 27mm
・Hinge handle-305mm
・Extension bar-254mm
・Ratchet handle-250mm
・Drive size-1/2
・Case dim.-425 x 215 x 170mm