[Explosion-Proof] Ring Wrench EA642L-28

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16415. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Aluminum bronze
・45° type
・12pt
・Size(mm)…24 x 27
・L(mm)…400