Loading...

[Explosion-Proof] Ring Wrench EA642L-23

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16411. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・45° type
・12pt
・Size(mm)…20 x 22
・L(mm)…330