Loading...

[Explosion-Proof] 6 Pcs Ring Wrench EA642L

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16403. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Dim.-6 x 7, 8 x 9, 10 x 12, 12 x 14,14 x 17, 17 x 19mm
・Overall length-155 to 280mm
・45° type
・In a bag (EA925MB-10)
・Material-Aluminum bronze