Loading...

[Explosion-proof] Shovel EA642KV-3

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16395. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Length-940mm
・Tip dim.-228 x 280mm
・Weight-2.4kg

[Explosion-proof] Shovel EA642KV-3 | ESCO | MISUMI India