Loading...

[Explosion-Proof] Hook Wrench EA642KU-28

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16382. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Nut OD…25 to 28mm
・Length…136mm

[Explosion-Proof] Hook Wrench EA642KU-28 | ESCO | MISUMI India