Loading...

[Explosion-Proof] Hook Wrench EA642KU-145

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16379. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Nut OD…135 to 145mm
・Length…385mm

[Explosion-Proof] Hook Wrench EA642KU-145 | ESCO | MISUMI India