Loading...

[Explosion-Proof] Pinch Bar EA642KS-460

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16375. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Length…460mm
・Weight…1,040g