Loading...

[Explosion-Proof] Bar with Nail Puller EA642KS-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16370. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Length…460mm
・Weight…870g

[Explosion-Proof] Bar with Nail Puller EA642KS-1 | ESCO | MISUMI India