Loading...

[Explosion-Proof] Hatchet with Pick EA642KM-24

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16355. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade width-127mm
・Overall length-915mm
・Fiber glass handle
・With a pick
・Material-Aluminum bronze
・Head weight…2,720g