Loading...

[Explosion-Proof] Scaling Hammer EA642KM-1A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16351. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Fiber glass handle
・Material-Aluminum bronze
・Head W…680g
・Length…355mm

[Explosion-Proof] Scaling Hammer EA642KM-1A | ESCO | MISUMI India