Loading...

[Explosion-Proof] Mallet EA642KL-12

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16346. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Fiber glass handle
・Head W…1,800g
・Length…380mm

[Explosion-Proof] Mallet EA642KL-12 | ESCO | MISUMI India