[Explosion-Proof] Engineer Hammer EA642KK-680S

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 16343. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Aluminum bronze
・Fiber glass handle
・Head weight(g)-680
・Head dim.(mm)-36
・Length(mm)-280