Loading...

[Explosion-Proof] Engineer Hammer EA642KK-680

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16342. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Fiber glass handle
・Material-Aluminum bronze
・Head W…680g
・Length…355mm

[Explosion-Proof] Engineer Hammer EA642KK-680 | ESCO | MISUMI India