Loading...

[Explosion-Proof] Engineer Hammer EA642KK-340S

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16338. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Aluminum bronze
・Fiber glass handle
・Head weight(g)-340
・Head dim.(mm)-30
・Length(mm)-280