Loading...

[Explosion-Proof] Sledge Hammer EA642KK-13

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16332. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Fiber glass handle
・Material-Aluminum bronze
・Head weight…1245g
・Length…380mm