Loading...

[Explosion-Proof] Concrete Chisel EA642KF-1

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 16313. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Overall length-380mm
・Shaft dim.-45 x 33mm
・Weight-2,950g
・Material-Aluminum bronze